Pakistan - English

Philips SmartBright Downlight DN058 WV, 4 W, 375 lm, 3000 K, Symmetric 110⁰, Matte, IP20 | Finger-protected

Product Description

Philips SmartBright Downlight DN058 WV, 4 W, 375 lm, 3000 K, Symmetric 110⁰, Matte, IP20 | Finger-protected

Order code: 911401800388
Full order code: 872110331806099

Specifications

  • Number of gear units
    1 unit
  • Gear
    EB [Electronic]
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value
  • Warranty period
    1 years

Downloads

Family