Pakistan - English

Philips SmartBright CNG Downlight DN058, 11.5 W, 1160 lm, 3000 K, Symmetric 110⁰, Matte, IP20 | Finger-protected

Product Description

Philips SmartBright CNG Downlight DN058, 11.5 W, 1160 lm, 3000 K, Symmetric 110⁰, Matte, IP20 | Finger-protected

Order code: 911401805488
Full order code: 872110331857299

Specifications

  • Number of gear units
    1 unit
  • Gear
    EB [Electronic]
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value
  • Warranty period
    1 years

Downloads

Family