Products
Product family information
Description
The Sleek SurfacePro family of downlights with bold and elegant metal delivers perfect balance of good design with high energy efficiency. It is a perfect solution for retail application and general indoor area lighting . The range brings together high-flux lighting with a homogeneous optical system without making any concessions on energy efficiency design
Benefits
Optimized lighting for retail and office space: smooth and comfortable
Stylish and Rugged metal esthetics to cater to different open ceiling application
Features
Superior efficacy of 110 lm/W
Uniform & volumetric light distribution
Applications
Warning & Safety
Meant for Indoor Application Only. Should not be used in outdoor environment.