Pakistan - English

Philips Meson Downlight, 7 W, 500 lm, 3000 K, Wide beam, White

59443 Plus MESON 080 7W 30K WH KR

Product Description

Plastic, White, Power supply unit, 500 lm, 7 W, 71 lm/W, 3000 K, (0.4339, 0.4033) 6SDCM, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929003304408
Full order code: 872016924979000

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Switching Cycle
    7,500
  • Warranty period
    1 years

Downloads

Family

Product