Philips LuxSpace, recessed, 44 W, D200 mm, 6200 lm, 4000 K, High-gloss reflector, White, IP20

DN570B LED60S/840 PSU-E C WH

Product Description

D200 mm, Aluminum die cast, White, Signal white (RAL9003), Power supply unit external (On/Off), 6200 lm, 44 W, 141 lm/W, 4000 K, (0.38, 0.38) SDCM≤2, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505100904
Full order code: 871869997033800

Downloads