LuxSpace, recessed, 20 W, D200 mm, 2600 lm, 3000 K, High-gloss reflector, White, IP20

DN570B LED24S/830 PSU-E C WH

Product Description

D200 mm, Aluminum die cast, White, Signal white (RAL9003), Power supply unit external (On/Off), 2600 lm, 20 W, 130 lm/W, 3000 K, (0.43, 0.40) SDCM≤2, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505100868
Full order code: 871869996998100

Downloads