Pakistan - English

Philips LuxSpace Mini, recessed, downlight, UltraEfficient, 8.9 W, D150 mm, 1200 lm, 3000 K, DALI, Interact Ready, High-gloss reflector, VLC, IP20

DN560B LED12S/830UE DIA-VLC-E C WH

Product Description

downlight, D150 mm, Aluminum die cast, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready visual light communicaton enabled external, Visible light communication, 1200 lm, 8.9 W, 137 lm/W, 3000 K, (0.43, 0.40) SDCM <2, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505100923
Full order code: 871869997052900

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product