Philips LuxSpace Mini, recessed, downlight, UltraEfficient, 12 W, D150 mm, 1250 lm, 4000 K, High-gloss reflector, IP20, ELP3h
DN560B LED12S/840UE PSU-E C ELP3 WH
Product Description
downlight, D150 mm, Aluminum die cast, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 1250 lm, 12 W, 106 lm/W, 4000 K, (0.38, 0.38) SDCM <2, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief, Emergency lighting 3 hours duration Pro version
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Mounting Recessed
- Value ladder Specification
- Warranty period 5 years