Pakistan - English

Philips LuxSpace Mini, recessed, downlight, UltraEfficient, 12 W, D150 mm, 1200 lm, 3000 K, High-gloss reflector, IP20, ELP3h

DN560B LED12S/830UE PSU-E C ELP3 WH

Product Description

downlight, D150 mm, Aluminum die cast, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 1200 lm, 12 W, 100 lm/W, 3000 K, (0.43, 0.40) SDCM <2, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief, Emergency lighting 3 hours duration Pro version

Order code: 910505100921
Full order code: 871869997050500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product