Pakistan - English

Philips LuxSpace Mini, recessed, downlight, UltraEfficient, 8.1 W, D150 mm, 1150 lm, 3000 K, High-gloss reflector, Clear, IP20/54

DN560B LED12S/830UE PSU-E C PG WH

Product Description

downlight, D150 mm, Aluminum die cast, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 1150 lm, 8.1 W, 144 lm/W, 3000 K, (0.43, 0.40) SDCM <2, High-gloss reflector, Clear, Glass, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505100917
Full order code: 871869997046800

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product