Pakistan - English

Philips LuxSpace Compact, surface & suspended, downlight, 23 W, 2200 lm, 4000 K, UGR19, IP20

DN610P 20S/840 PSU-E BKR BK

Product Description

downlight, Plastic, White, Suspended, Power supply unit external (On/Off), 2200 lm, 23 W, 96 lm/W, 4000 K, (0.38,0.38), UGR19, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505104886
Full order code: 872016983776800

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Mounting
    Surface
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product