Pakistan - English

Philips LuxSpace Compact, surface & suspended, downlight, UltraEfficient, 10.8 W, 2000 lm, 4000 K, UGR19, Opal, IP20

DN610P 20S/840UE PSU-E C WH PGO

Product Description

downlight, Plastic, White, Suspended, Power supply unit external (On/Off), 2000 lm, 10.8 W, 185 lm/W, 4000 K, (0.38,0.38), UGR19, Opal, Glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505104884
Full order code: 872016983774400

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Mounting
    Surface
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product