Pakistan - English

Philips LuxSpace Compact, surface & suspended, downlight, UltraEfficient, 37 W, 5900 lm, 4000 K, UGR19, IP20

DN610C 60S/840UE PSU-E C WH

Product Description

downlight, Plastic, White, Surface, Power supply unit external (On/Off), 5900 lm, 37 W, 158 lm/W, 4000 K, (0.38,0.38), UGR19, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505104876
Full order code: 872016983766900

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Mounting
    Surface
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product