Pakistan - English

Philips LuxSpace Compact, surface & suspended, downlight, UltraEfficient, 25 W, 4200 lm, 4000 K, UGR19, IP20

DN610C 40S/840UE PSU-E C WH

Product Description

downlight, Plastic, White, Surface, Power supply unit external (On/Off), 4200 lm, 25 W, 168 lm/W, 4000 K, (0.38,0.38), UGR19, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505104875
Full order code: 872016983765200

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Mounting
    Surface
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product