Pakistan - English

Philips LuxSpace Compact, surface & suspended, downlight, 18 W, 2100 lm, 4000 K, UGR19, IP20

DN610C 20S/840 PSU-E M WH

Product Description

downlight, Plastic, White, Surface, Power supply unit external (On/Off), 2100 lm, 18 W, 117 lm/W, 4000 K, (0.38,0.38), UGR19, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505104873
Full order code: 872016983763800

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Mounting
    Surface
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product