Philips LuxSpace Compact, surface & suspended, downlight, UltraEfficient, 10.8 W, 1850 lm, 4000 K, UGR19, IP20
DN610C 20S/840UE PSU-E WR WH
Product Description
downlight, Plastic, White, Surface, Power supply unit external (On/Off), 1850 lm, 10.8 W, 171 lm/W, 4000 K, (0.38,0.38), UGR19, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Mounting Surface
- Value ladder Specification
- Warranty period 5 years