Pakistan - English

Philips Latam Downlight, 12 W, 900 lm, 6500 K, Wide beam, White

DL252 G2 SF SQ 900 65K 12W 6" EMC

Product Description

Aluminium, White, Power supply unit, 900 lm, 12 W, 75 lm/W, 6500 K, (0.313, 0.337) <6SDCM, Wide beam, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Flying leads/wires

Order code: 929004655501
Full order code: 872016938573300

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    12,500
  • Warranty period
    1 years

Downloads

Family

Product