Pakistan - English

Philips Latam Downlight, 24 W, 2000 lm, 6500 K, Wide beam, White

DL252 G2 SF RD 2000 65K 24W 11" EMC

Product Description

Aluminium, White, Power supply unit, 2000 lm, 24 W, 83 lm/W, 6500 K, (0.313, 0.337) <6SDCM, Wide beam, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Flying leads/wires

Order code: 929004655401
Full order code: 872016938571900

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    12,500
  • Warranty period
    1 years

Downloads

Family

Product