Pakistan - English

Philips Latam Downlight, 18 W, 1300 lm, 6500 K, Wide beam, White

DL252 G2 SF RD 1300 65K 18W 8" EMC

Product Description

Aluminium, White, Power supply unit, 1300 lm, 18 W, 72 lm/W, 6500 K, (0.313, 0.337) <6SDCM, Wide beam, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Flying leads/wires

Order code: 929004655301
Full order code: 872016938569600

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    12,500
  • Warranty period
    1 years

Downloads

Family

Product