Philips Latam Downlight, 12 W, 900 lm, 6500 K, Wide beam, White
DL252 G2 SF RD 900 65K 12W 6" EMC
Product Description
Aluminium, White, Power supply unit, 900 lm, 12 W, 75 lm/W, 6500 K, (0.313, 0.337) <6SDCM, Wide beam, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Flying leads/wires
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 12,500
- Warranty period 1 years