Pakistan - English

Philips Latam Downlight, 18 W, 1300 lm, 6500 K, Wide beam, White

DL252 G2 R Rd 1300 65K 18W 8" EMC

Product Description

Aluminium, White, Power supply unit, 1300 lm, 18 W, 72 lm/W, 6500 K, (0.313, 0.337) <6SDCM, Wide beam, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Flying leads/wires

Order code: 929004653901
Full order code: 872016938547400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    12,500
  • Warranty period
    1 years

Downloads

Family

Product