Pakistan - English

Philips Latam Downlight, 6 W, 400 lm, 6500 K, Wide beam, White

DL252 G2 R Rd 400 65K 6W 4" EMC

Product Description

Aluminium, White, Power supply unit, 400 lm, 6 W, 66 lm/W, 6500 K, (0.313, 0.337) <6SDCM, Wide beam, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Flying leads/wires

Order code: 929004653301
Full order code: 872016938535100

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    12,500
  • Warranty period
    1 years

Downloads

Family

Product