Pakistan - English

Philips Latam Downlight, 6.2 W, 500 lm, 2700 K, Narrow beam, White

SL052 RD SPOT 070 6.2W 27K WH WV

Product Description

Plastic, White, Power supply unit, 500 lm, 6.2 W, 80 lm/W, 2700 K, ((, 0.457, 0.41)) 6SDCM, Narrow beam, Clear, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class II, Flying leads/wires

Order code: 929002655401
Full order code: 871951433229400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Switching Cycle
    7,500
  • Warranty period
    1 years

Downloads

Family

Product