Philips Latam Downlight, 4.2 W, 380 lm, 6500 K, Narrow beam, White
SL052 SQ SPOT 070 4.2W 65K WH WV
Product Description
Plastic, White, Power supply unit, 380 lm, 4.2 W, 90 lm/W, 6500 K, ((, 0.313, 0.337)) 6SDCM, Narrow beam, Clear, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class II, Flying leads/wires
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Warranty period 1 years