Pakistan - English

Philips Latam Downlight, 4.2 W, 380 lm, 6500 K, Narrow beam, White

SL052 RD SPOT 070 4.2W 65K WH WV

Product Description

Plastic, White, Power supply unit, 380 lm, 4.2 W, 90 lm/W, 6500 K, (0.313, 0.337)) 6SDCM, Narrow beam, Clear, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class II, Flying leads/wires

Order code: 929002655001
Full order code: 871951433223200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Warranty period
    1 years

Downloads

Family

Product