Philips GreenUp deep recessed downlight G2
GreenUp deep recessed downlight G2: The most affordable deep recessed downlight
Products
DN035B D75 LED6/830 PSU WH G2
911401563643
DN035B D75 LED6/840 PSU WH G2
911401563743
DN035B D75 LED6/865 PSU WH G2
911401563843
DN035B D100 LED6/830 PSU WH G2
911401563943
DN035B D100 LED6/840 PSU WH G2
911401564043
DN035B D100 LED6/865 PSU WH G2
911401564143
DN035B D100 LED10/830 PSU WH G2
911401564243
DN035B D100 LED10/840 PSU WH G2
911401564343
Product family information
Description
The GreenUp deep recessed downlight G2 line offers a selection of popular LED luminaires that not only capture the trend of deep recessed but also come with high levels of Philips quality at a competitive price. Reliable, energy-efficient and affordable—just what you need.
Benefits
Philips quality and reliability
Energy-efficient
Features
100–110 lm/W
Deep recessed design