Pakistan - English

Philips GreenSpace, downlight with a perfect fit, 3D printed, 13.8 W, D200 mm, 1729 lm, 3000 K, Wireless, Interact Ready, UGR19, High-gloss reflector, Clear, IA4, IP20/54

TCTT200 20S/830 U4 OC PCC WH

Product Description

downlight with a perfect fit, D200 mm, Polycarbonate, White, Recessed, Power supply unit with SystemReady interface, Interact ready, Interact SC200 sensor, 1729 lm, 13.8 W, 125 lm/W, 3000 K, (0.43, 0.40) SDCM < 3, UGR19, Beam angle 60°, High-gloss reflector, Clear, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 5-pole, Feed-through wiring 1-phase

Order code: 912500108336
Full order code: 872016914901400

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product