Pakistan - English

Philips GreenSpace, downlight with a perfect fit, 3D printed, 8.2 W, D160 mm, 1098 lm, 3000 K, High-gloss reflector, IP20

TCTT160 11S/830 PSU-E WH

Product Description

downlight with a perfect fit, D160 mm, Polycarbonate, White, Recessed, Power supply unit external (On/Off), 1098 lm, 8.2 W, 134 lm/W, 3000 K, (0.43, 0.40) SDCM < 3, Beam angle 90°, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, Feed-through wiring 1-phase

Order code: 912500106265
Full order code: 872016908188800

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product