Philips GreenSpace, downlight with a perfect fit, 3D printed, 13.3 W, D180 mm, 1797 lm, 3000 K, High-gloss reflector, IP20
TCTT180 20S/830 PSU-E WH
Product Description
downlight with a perfect fit, D180 mm, Polycarbonate, White, Recessed, Power supply unit external (On/Off), 1797 lm, 13.3 W, 135 lm/W, 3000 K, (0.43, 0.40) SDCM < 3, Beam angle 90°, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, Feed-through wiring 1-phase
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Mounting Recessed
- Value ladder Specification
- Warranty period 5 years