Pakistan - English

Philips GreenSpace, downlight with a perfect fit, 3D printed, 13.3 W, D175 mm, 1849 lm, 4000 K, High-gloss reflector, IP20

TCTT175 20S/840 PSU-E WH

Product Description

downlight with a perfect fit, D175 mm, Polycarbonate, White, Recessed, Power supply unit external (On/Off), 1849 lm, 13.3 W, 139 lm/W, 4000 K, (0.38, 0.38) SDCM < 3, Beam angle 90°, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, Feed-through wiring 1-phase

Order code: 912500104377
Full order code: 871951458137100

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product