Pakistan - English

Philips GreenSpace, downlight, 20.9 W, D200 mm, 2800 lm, 4000 K, UGR19, High-gloss reflector, IP20, ELP3h

DN471B LED30S/840 PSU-E C ELP3 WH P

Product Description

downlight, D200 mm, Polycarbonate, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 2800 lm, 20.9 W, 135 lm/W, 4000 K, (0.38, 0.38) SDCM<3, UGR19, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Emergency lighting 3 hours duration Pro version

Order code: 912500101327
Full order code: 871869994596100

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product