Philips GreenSpace, downlight, 20.9 W, D200 mm, 2700 lm, 3000 K, UGR19, High-gloss reflector, IP20
DN471B LED30S/830 PSU-E C WH P
Product Description
downlight, D200 mm, Polycarbonate, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 2700 lm, 20.9 W, 131 lm/W, 3000 K, (0.43, 0.40) SDCM<3, UGR19, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Mounting Recessed
- Value ladder Specification
- Warranty period 5 years