Pakistan - English

Philips GreenSpace, downlight, 8.2 W, D150 mm, 980 lm, 3000 K, High-gloss reflector, Opal, IP20/54

DN462B LED11S/830 PSU-E C WH PCO P

Product Description

downlight, D150 mm, Polycarbonate, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 980 lm, 8.2 W, 119 lm/W, 3000 K, (0.43, 0.40) SDCM<3, High-gloss reflector, Opal, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Feed-through connector 3-pole

Order code: 912500100530
Full order code: 871869979335700

Specifications

  • Lamp family code
    LED11S [LED Module, system flux 1100 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product