Pakistan - English

Philips GreenSpace, downlight, 8.2 W, D150 mm, 1100 lm, 4000 K, UGR19, High-gloss reflector, IP20

DN461B LED11S/840 PSU-E C WH P

Product Description

downlight, D150 mm, Polycarbonate, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 1100 lm, 8.2 W, 134 lm/W, 4000 K, (0.38, 0.38) SDCM<3, UGR19, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Feed-through connector 3-pole

Order code: 912500100519
Full order code: 871869979324100

Specifications

  • Lamp family code
    LED11S [LED Module, system flux 1100 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product