Philips GreenSpace, downlight, 13.3 W, D200 mm, 1800 lm, 4000 K, UGR19, High-gloss reflector, Clear, IP20/54
DN473B LED20S/840 PSU-E C WH PCC P
Product Description
downlight, D200 mm, Polycarbonate, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 1800 lm, 13.3 W, 134 lm/W, 4000 K, (0.38, 0.38) SDCM<3, UGR19, High-gloss reflector, Clear, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II
Specifications
- Lamp family code LED20S [LED Module, system flux 2000 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Gear -
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Mounting Recessed
- Value ladder Specification
- Warranty period 5 years