Philips GreenSpace, downlight, 8.2 W, D150 mm, 1050 lm, 3000 K, High-gloss reflector, Clear, IP20/54
DN462B LED11S/830 PSU-E C WH PCC P
Product Description
downlight, D150 mm, Polycarbonate, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 1050 lm, 8.2 W, 127 lm/W, 3000 K, (0.44, 0.40) SDCM<3, High-gloss reflector, Clear, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Feed-through connector 3-pole
Specifications
- Lamp family code LED11S [LED Module, system flux 1100 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Gear -
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Mounting Recessed
- Value ladder Specification
- Warranty period 5 years