Pakistan - English

Philips GreenSpace, 3D printed, 13.5 W, D200 mm, 2000 lm, 4000 K, High-gloss reflector, Clear, IP20/54

DN510B 20S/840 PSU-E C WH PCC

Product Description

D200 mm, Plastic, Gray, Recessed, Power supply unit (On/Off), 2000 lm, 13.5 W, 149 lm/W, 4000 K, (0.38, 0.38) SDCM <3, High-gloss mirror, High-gloss reflector, Clear, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II

Order code: 910505105015
Full order code: 872016983905200

Specifications

  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product