Pakistan - English

Philips GreenSpace, 3D printed, 13.5 W, D200 mm, 2100 lm, 4000 K, High-gloss reflector, Clear, IP20

DN510B 20S/840 PSU-E C BK

Product Description

D200 mm, Plastic, Gray, Recessed, Power supply unit (On/Off), 2100 lm, 13.5 W, 157 lm/W, 4000 K, (0.38, 0.38) SDCM <3, High-gloss mirror, High-gloss reflector, Clear, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505105013
Full order code: 872016983903800

Specifications

  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product