Philips GreenSpace, downlight, 13.5 W, D200 mm, 1850 lm, 4000 K, DALI, UGR19, High-gloss reflector, IP20
DN471B LED20S/840 PSD-E C WH P
Product Description
downlight, D200 mm, Polycarbonate, White, Signal white (RAL9003), Recessed, Power supply unit with DALI interface external, 1850 lm, 13.5 W, 139 lm/W, 4000 K, (0.38, 0.38) SDCM<3, UGR19, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II
Specifications
- Lamp family code 20S [LED module, system flux 2000 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Mounting Recessed
- Value ladder Specification
- Warranty period 5 years