Pakistan - English

Philips GreenSpace Surface Mount

Elegant, Comprehensive and Affordable

Products

SP303P P6S 940 PSU VWB
SP303P P6S 940 PSU VWB
911401500322
SP303P P6S 950 PSU NB
SP303P P6S 950 PSU NB
911401500422
SP303P P6S 950 PSU MB
SP303P P6S 950 PSU MB
911401500522
SP303P P6S 950 PSU WB
SP303P P6S 950 PSU WB
911401500622
SP303P P6S 950 PSU VWB
SP303P P6S 950 PSU VWB
911401500722

Product family information

Description

Retail & Hospitality has a clear trend that clusters of choices is one of the most important DNAs that being strongly expected in this specific applications. GreenSpace Surface Mount is the entry level downlight family dedicated with suspension and surface mount versions, which offers a complete range of options for optical solutions, lumen outputs and color temperatures with multiple form factors available.

Benefits

  • Elegant look & feel.

  • Complete family with multiple installations and form factors.

Features

  • Both round and square version available.

  • Both suspension and surface mount version available.

Applications

  • Retail
  • Hospitality
  • Fashion

Downloads