Pakistan - English

Philips GreenSpace G6

GreenSpace G6: Low energy LED downlights with high visual comfort

Products

Product Compare
120
1,750
4000
15
-
111
1,150
3000
10.6
Not applicable
125
1,300
6500
10.6
Not applicable
125
1,300
4000
10.6
Not applicable
116
1,200
3000
10.6
Not applicable
120
1,400
6500
12
Not applicable
120
1,400
4000
12
Not applicable
111
1,300
3000
12
Not applicable

Product family information

Description

Philips GreenSpace G6 builds on the GreenSpace family’s reputation for superb performance, extremely low energy use, and high visual comfort. This next generation of reliable LED downlights comes in a highly-compact design with a deep, recessed architecture and increased reflector depth to highlight the smallest of details. GreenSpace G6 is also a shining example of versatility. This energy-saving LED downlight is available in a comprehensive range of configurations from 600 to 3,550 lumen, with the option to choose fixed, dimmable, or Interact Ready variants. This makes GreenSpace G6 the perfect ‘mix and match’ solution for potentially broad and extended applications that require different lighting ambiances, with one cohesive luminaire look and feel.

Benefits

  • Energy-efficient LED

  • Compact design

Features

  • High system efficacy - average 120 lm/W

  • Deep recessed architecture with increased reflector depth

Applications

  • Offices
  • retail
  • Hospitality
  • other potential indoor open areas

Specifications

  • Light Source
    Recessed
  • Lumen maintenance at median useful life 50.000h
    -20°C to +40°C
  • Lumen maintenance at median useful life 50.000h
    LED module
  • Mains Voltage
    220-240V / 50-60Hz
  • Luminous flux
    flying cable
  • Dimming
    PSU: non-dimmablePSD: Dimmable via Dali protocolWIA: Wireless control
  • Control system input
    DALI/1-10V/ WIA
  • Overall diameter
    Housing: Die-cat Aluminium Reflector: Plastic
  • Power consumption
    Black heat sink
  • Lumen maintenance at median useful life 50.000h
    L80
  • Lumen maintenance at median useful life 50.000h
    MD<3.2% PST<=0.5 SVM<=1
  • Material
    4inch: 650lm-800lm, 1100lm-1150lm, 1270-1350lm 6inch: 1150-1200lm, 1700-1800lm, 1860-2000lm 8inch: 1650-1760lm, 2250-2400lm, 3450-3550lm
  • Ingress protection
    4inch: 5.8W - 12W 6inch: 9.8W - 16.6W 8inch: 14.2W - 29.3W
  • Luminaire efficacy
    PSU: 105-124lm/W @840 PSD/WIA: 100-122lm/W @840
  • Correlated color temperature - CCT
    3000K, 4000K, 6500
  • Color Rendering index - CRI
    80, 90
  • Risk Group
    RG1
  • Beam angle
    4inch - WH reflector - 78degree 6inch - WH reflector - 82degree 8inch - WH reflector - 83degree 4/6/8inch - Aluminizing reflector - 60degree
  • Reflector material
    WH: Plastic AL: Aluminum coated
  • Optic
    White (WH) UGR 23-26 (NOC) based on lumen output. Aluminizing (AL) UGR<19 (OC)
  • Lumen maintenance at median useful life 50.000h
    Class II
  • Lumen maintenance at median useful life 50.000h
    IK03
  • Mechanical impact protection
    IP20 / IP54 (light exit window)
  • Lumen maintenance at median useful life 50.000h
    4inch: D100 6inch: D150 8inch: D200
  • Power consumption
    4inch: 69mm 6inch: 82mm 8inch: 105mm
  • Operating Temperature range
    AL coating reflector: UGR19 WH reflector: UGR 23-26
  • Ingress protection
    recessed Fixation by means of spring fasteners

Downloads