Philips External Slim Downlight DL252, 24 W, 2000 lm, 4000 K, Wide beam, White
DL252 G2 SF RD LED 2000 40K 24W 11" WV
Product Description
Metal, White, Power supply unit (On/Off), 2000 lm, 24 W, 83.00 lm/W, 4000 K, (0.380, 0.380) <6, Wide beam, Matte, Polypropylene, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Connection unit 2-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 12,500
- Lighting Technology LED
- Warranty period 1 years