Pakistan - English

Philips External Slim Downlight DL252, 24 W, 2000 lm, 3000 K, Wide beam, White

DL252 G2 SF RD LED 2000 30K 24W 11" WV

Product Description

Metal, White, Power supply unit (On/Off), 2000 lm, 24 W, 83.00 lm/W, 3000 K, (0.440, 0.403) <6, Wide beam, Matte, Polypropylene, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Connection unit 2-pole

Order code: 929002636101
Full order code: 871869974911800

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    12,500
  • Lighting Technology
    LED
  • Warranty period
    1 years

Downloads

Family

Product