Philips External Slim Downlight DL252, 18 W, 1300 lm, 6500 K, Wide beam, White
DL252 G2 SF SQ LED 1300 65K 18W 8" WV
Product Description
Metal, White, Power supply unit (On/Off), 1300 lm, 18 W, 72.00 lm/W, 6500 K, (0.313, 0.337) <6, Wide beam, Matte, Polypropylene, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Connection unit 2-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 12,500
- Lighting Technology LED
- Warranty period 1 years