Pakistan - English

Philips External Slim Downlight DL252, 24 W, 2000 lm, 6500 K, Beam angle 110°, White

DL252 G2 R SQ LED 2000 65K 24W 11" WV

Product Description

Aluminum, White, Power supply unit (On/Off), 2000 lm, 24 W, 83.00 lm/W, 6500 K, (0.3130,, 0.3370) 6 SDCM, Beam angle 110°, Frosted, Polystyrene, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929002346501
Full order code: 871869974885200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    12,500
  • Lighting Technology
    LED
  • Warranty period
    1 years

Downloads

Family