Pakistan - English

Philips External Slim Downlight DL252, 12 W, 900 lm, 3000 K, Wide beam, White

DL252 G2 R Rd LED 900 30K 12W 6" WV 1pk

Product Description

Metal, White, Power supply unit (On/Off), 900 lm, 12 W, 75.00 lm/W, 3000 K, (0.440, 0.403) <6, Wide beam, Matte, Polypropylene, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Connection unit 2-pole

Order code: 929002322501
Full order code: 871869973428200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    12,500
  • Lighting Technology
    LED
  • Warranty period
    1 years

Downloads

Family

Product