Philips CoreLine Downlight gen5, 19.2 W, D200 mm, 2350 lm, 4000 K, UGR19, Facetted reflector, IP20/54
DN142B 20S/840 PSU-E UGR19 IP54
Product Description
D200 mm, Polycarbonate, White, Pure white (RAL9010), Power supply unit external (On/Off), 2350 lm, 19.2 W, 120 lm/W, 4000 K, (0.380,0.377) SDCM≦5, UGR19, Facetted reflector, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, 2 cables 0.15m with connectors 2-pole, Push-in connector 4-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Mounting Recessed
- Value ladder Performance
- Warranty period 5 years