Pakistan - English

Philips CoreLine Downlight gen5, 19.2 W, D200 mm, 2350 lm, 3000 K, White reflector, IP20

DN142B 20S/830 PSU-E WR

Product Description

D200 mm, Polycarbonate, White, Pure white (RAL9010), Power supply unit external (On/Off), 2350 lm, 19.2 W, 120 lm/W, 3000 K, (0.435,0.404) SDCM≦5, White reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 cables 0.15m with connectors 2-pole, Push-in connector 4-pole

Order code: 911401551832
Full order code: 872016950297099

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product