Philips CoreLine Downlight gen5, 24.9 W, D200 mm, 2000 lm, 4000 K, Wireless, Interact Ready, UGR19, Facetted reflector, IP20/54, ELB3h
DN142B 20S/840 WIA-E UGR19 ELB3 IP54
Product Description
D200 mm, Polycarbonate, White, Pure white (RAL9010), Wireless driver Interact System ready external, 2000 lm, 24.9 W, 111 lm/W, 4000 K, (0.380,0.377) SDCM≦5, UGR19, Facetted reflector, Facetted reflector, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, 2 cables 0.15m with connectors 2-pole, Emergency lighting 3 hours duration basic version
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Mounting Recessed
- Value ladder Performance
- Warranty period 5 years