Pakistan - English

Philips CoreLine Downlight gen5, 24.9 W, D200 mm, 2000 lm, 3000 K, Wireless, Interact Ready, UGR19, Facetted reflector, IP20/54, ELB3h

DN142B 20S/830 WIA-E UGR19 ELB3 IP54

Product Description

D200 mm, Polycarbonate, White, Pure white (RAL9010), Wireless driver Interact System ready external, 2000 lm, 24.9 W, 111 lm/W, 3000 K, (0.435,0.404) SDCM≦5, UGR19, Facetted reflector, Facetted reflector, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, 2 cables 0.15m with connectors 2-pole, Emergency lighting 3 hours duration basic version

Order code: 910505103616
Full order code: 872016910916200

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Mounting
    Recessed
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product